Budgetary Price €/1k0.83
-
ESD Protection max2 kV
-
Frequency Range100kHz fixed
-
Green ProductYes
-
ICC3.4 mA
-
LanguageSPICE
-
MountingTHT
-
Operating Temperature range-25 °C to 130 °C
-
PackagePG-DIP-7
-
Pout max16 W
-
Product CategoryAC-DC Power Conversion
-
RDS (on) max5.18 Ω
-
Sub ApplicationOffline SMPS
-
Switching Frequency100 kHz
-
Target ApplicationPower Supplies
-
TechnologyGen3R
-
tf30 ns
-
TopologyFlyback
-
tr30 ns
-
TypePWM controller with integrated MOSFET
-
VCC range10.5 V to 25 V
-
VDS max800 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- 800V avalanche rugged CoolMOS™ with startup cell
- CCM and DCM operation with slope compensation
- Active Burst Mode to reach the lowest Standby Power <100mW
- Active burst mode with selectable entry and exit burst mode level
- Frequency jitter and soft driving for low EMI
- Brownout feature
- Latch enable and fast AC reset
- Auto Restart protection for over load, over temperature and over voltage
Benefits
- Active Burst Mode to reach the lowest Standby Power <100mW
- Latch enable and fast AC reset
- Auto Restart protection for over load, over temperature and over voltage Power <100mW
- low EMI